Binary input 4 fold, flush mounted, KNX TXB304
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemEIB
-
Bus module detachableNo
-
Easy link functionsSwitching functions, dimming functions, blind control functions functions, priority functions, scene functions, heating functions and timer functions
-
ETS additional functionsETS additional functions: value transmitter 1 and 2 bytes, 2-channel mode, level switch function
-
Number of modules0
-
Extension unitextension unit for light scene push-button
-
Button / push-buttonwith programming button and red programming LED
-
Binary inputswith 2 independent binary inputs for potential-free contacts ; with 2 freely parameterisable outputs for LED activation
-
Input voltage5 V
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
-
Number of entry circuits4
-
Intensity by input0.5 mA
-
Dimensions (LLxwwxhh)38 x 35 x 12 mm
-
Width of rail mounted device (RMD)0 modules
-
Max distance to switches5 mm
-
Input scanning voltageper channel 5 V
-
Materialplastic
-
Installation modefor flush-mounted and hollow-wall mounting
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Connection toPotential free, switch, push button, automation system
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith pre-assembled cable
-
Bus connectionbus connection via connecting terminal
-
Cable length extendable tomax. 5 m
-
Supported configuration modessystem, easy
-
Bus connection includedYes
-
Number of outputs0
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TXB304
-
ProductNotice
Instruction manuals for TXB304
PDF1017 KB -
Technical information
PDF1 MB -
ProductETSBase
Product-Database ETS for TXB304
Logiciel d'application ETS du TXB304
VD297 KB -
ProductEnvironmentProfile
Product environmental profile for TXB304
PDF313 KB -
ProductROHS
Pollutant guidelines for TXB304
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXB304
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com