Power supply 2x 30V DC 640 mA • TXA116 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX Easy
          • Power supply
          • Power supply 1 output 30 V
          • TXA116
          Image  TXA116 of the product Hager | Hager Turkey
          Image  TXA116 of the product Hager | Hager Turkey
          Image  TXA116 of the product Hager | Hager Turkey

          Power supply 2x 30V DC KNX 640 mA

          TXA116

          Image  TXA116 of the product Hager | Hager Turkey
          Image  TXA116 of the product Hager | Hager Turkey
          Image  TXA116 of the product Hager | Hager Turkey
          • KNX Easy

          Power supply 2x 30V DC KNX 640 mA TXA116

          EAN
          3250616049000
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          Config­ur­a­tion
          • Number of modules
            4
          Connectivity
          • Bus lines
            2
          • Outputs
            with 2 outputs incl. choke per output
          Main elec­trical features
          • Frequency
            50/60 Hz
          Voltage
          • Output voltage
            2x 30V
          • Output voltage
            28…32 V
          Elec­tric current
          • Output current
            max. 640 mA
          • Ouput intensity
            320 mA
          Fuse
          • Fuse
            with elec­tronic short-­cir­cuit and over­load protec­tion
          Dimen­sions
          • Depth of installed product
            64 mm
          • Height of installed product
            90 mm
          • Length
            64 mm
          • Width of installed product
            72 mm
          • Width of rail mounted device (RMD)
            4 modules
          Power
          • Total power loss under IN
            3.5 W
          LED control
          • LED
            with green LED for display of power supply per output ; with red LED for display of short-­cir­cuit and over­load protec­tion per output
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Connec­tion
            protected earth conductor must be connected
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with labelling field
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image TXA116  | Hager

            Product Image TXA116

          • Instruction manual

            Image Instruction manuals for TXA116  | Hager

            Instruction manuals for TXA116

            Module alimentation TXA116

            PDF
            423 KB
          • KNX product database

            Image Product-Database ETS for TXA116  | Hager

            Product-Database ETS for TXA116

            VD5
            14 KB
            Image Product-Database ETS for TXA116  | Hager

            Product-Database ETS for TXA116

            KNXPROD
            30 KB
          • PEP document

            Image Product environmental profile for TXA116  | Hager

            Product environmental profile for TXA116

            PDF
            312 KB
            Image Product environmental profile for TXA116  | Hager

            Product environmental profile for TXA116

            PDF
            364 KB
          • RoHS report

            Image Pollutant guidelines for TXA116  | Hager

            Pollutant guidelines for TXA116

            REACH declaration TXA116 (english)

            PDF
            33 KB
            Image Pollutant guidelines for TXA116  | Hager

            Pollutant guidelines for TXA116

            RoHS declaration TXA116 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            TXA111 - Power supply 30V DC 320 mA
            TXA111
            Power supply 30V DC 320 mA
          • 2
            TXA112 - Power supply 30V DC 640 mA
            TXA112
            Power supply 30V DC 640 mA
          • 3
            TXA114 - Power supply 1x 30V DC KNX + 1x 24V DC
            TXA114
            Power supply 1x 30V DC KNX + 1x 24V DC

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group