Power supply 30V DC 320 mA • TXA111 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX Easy
  • Power supply
  • Power supply 1 output 30 V
  • TXA111
Image  TXA111 of the product Hager | Hager Turkey
Image  TXA111 of the product Hager | Hager Turkey
Image  TXA111 of the product Hager | Hager Turkey

Power supply 30V DC 320 mA

TXA111

Image  TXA111 of the product Hager | Hager Turkey
Image  TXA111 of the product Hager | Hager Turkey
Image  TXA111 of the product Hager | Hager Turkey
  • KNX Easy

Power supply 30V DC 320 mA TXA111

EAN
3250616049451
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Config­ur­a­tion
  • Number of modules
    4
Connectivity
  • Bus lines
    1
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Output voltage
    30 V
  • Output voltage
    28…32 V
  • Filtered output voltage
    30V +/- 2V
Elec­tric current
  • Output current
    max. 320 mA
  • Ouput intensity
    320 mA
Dimen­sions
  • Depth of installed product
    64 mm
  • Height of installed product
    90 mm
  • Length
    64 mm
  • Width of installed product
    72 mm
Power
  • Total power loss under IN
    15 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of connec­tion
    quick connect
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image TXA111  | Hager

    Product Image TXA111

  • ProductNotice

    Image Instruction manuals for TXA111  | Hager

    Instruction manuals for TXA111

    Module d'alimentation TXA111 30V DC 320mA

    PDF
    683 KB
  • Technical information

    Image   | Hager
    PDF
    1 MB
  • ProductETSBase

    Image Product-Database ETS for TXA111  | Hager

    Product-Database ETS for TXA111

    Logiciel d'application ETS du TXA111

    VD2
    3 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    TXA112 - Power supply 30V DC 640 mA
    TXA112
    Power supply 30V DC 640 mA
  • 2
    TXA114 - Power supply 1x 30V DC KNX + 1x 24V DC
    TXA114
    Power supply 1x 30V DC KNX + 1x 24V DC
  • 3
    TXA116 - Power supply 2x 30V DC KNX 640 mA
    TXA116
    Power supply 2x 30V DC KNX 640 mA

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group