Power supply 30V DC 640 mA • TXA112 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX Easy
  • Power supply
  • Power supply 1 output 30 V
  • TXA112

Power supply 30V DC 640 mA

TXA112

  • KNX Easy

Power supply 30V DC 640 mA TXA112

EAN
3250616049444
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Config­ur­a­tion
  • Number of modules
    4
Connectivity
  • Bus lines
    1
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Output voltage
    30 V
  • Output voltage
    28…32 V
  • Filtered output voltage
    30V +/- 2V
Elec­tric current
  • Output current
    max. 640 mA
  • Ouput intensity
    640 mA
Dimen­sions
  • Depth of installed product
    64 mm
  • Height of installed product
    90 mm
  • Length
    64 mm
  • Width of installed product
    72 mm
Power
  • Total power loss under IN
    15 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of connec­tion
    quick connect
Equip­ment
  • Number of outputs
    1
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image TXA112  | Hager

    Product Image TXA112

  • ProductNotice

    Image Instruction manuals for TXA112  | Hager

    Instruction manuals for TXA112

    Module d'alimentation 30V DC 640mA TXA112

    PDF
    662 KB
    Image Instruction manuals for TXA112  | Hager

    Instruction manuals for TXA112

    PDF
    598 KB
  • Technical information

    Image   | Hager
    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    TXA111 - Power supply 30V DC 320 mA
    TXA111
    Power supply 30V DC 320 mA
  • 2
    TXA114 - Power supply 1x 30V DC KNX + 1x 24V DC
    TXA114
    Power supply 1x 30V DC KNX + 1x 24V DC
  • 3
    TXA116 - Power supply 2x 30V DC KNX 640 mA
    TXA116
    Power supply 2x 30V DC KNX 640 mA

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group