Media coupler, white, KNX TR131A
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Indication / displaystatus indication using 2-digit red LED display
-
Radio protocolKNX Radio
-
Receiver category2
-
Frequency868,3 MHz
-
Operating voltage over bus30 V DC
-
Dimensions (LLxwwxhh)203 x 77 x 26,5 mm
-
Transmission frequency868 MHz
-
Radio transmission frequency868.3 MHz
-
Total power loss under IN2 W
-
Radio transmission power< 25 mW
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Type of connection to the busTG008 connector
-
Number of radio channel outputsmax. 512
-
Bus connectionbus connection via connecting terminal
-
Parameterisationlarge scope of functions of the KNX radio appliances through parameterisation with ETS
-
ComponentWith drilling template, fastening material, strain reliefs and connecting terminal
-
Number of radio channel inputsmax. 512
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature0…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Information textAs line coupler for expansion of a KNX system with a KNX radio lead. ; As programming interface: in purely KNX radio systems, the surface-mounted KNX radio/TP gateway can be removed after parameterisation.
Downloads
-
Images
Images may be subject to copyright
Product Image TR131A
-
ProductNotice
Instruction manuals for TR131A
PDF1 MB -
ProductETSBase
Product-Database ETS for TR131A
Logiciel d'applicatioon ETS du TR131
VD52 MBProduct-Database ETS for TR131A
Logiciel d'application ETS du TR131
KNXPROD1 MB -
ProductECDeclaration
EU Declaration of conformity for TR131A
PDF316 KBEU Declaration of conformity for TR131A
PDF270 KB -
ProductEnvironmentProfile
Product environmental profile for TR131A
PDF306 KB -
ProductROHS
Pollutant guidelines for TR131A
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TR131A
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com