MCB 1P 10kA C-1A 1M • NCN101 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • MCBs
          • MCBs NCN, NBN
          • 1 pole, NCN, Curve C, 10 000 A / 15 kA
          • NCN101
          Image  NCN101 of the product Hager | Hager Turkey
          Image  NCN101 of the product Hager | Hager Turkey
          Image  NCN101 of the product Hager | Hager Turkey

          MCB 1P 10kA C-1A 1M

          NCN101

          Image  NCN101 of the product Hager | Hager Turkey
          Image  NCN101 of the product Hager | Hager Turkey
          Image  NCN101 of the product Hager | Hager Turkey
          • MCBs

          MCB 1P 10kA C-1A 1M NCN101

          EAN
          3250614614552
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            without neutral
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            1
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            10 kA
          • Rated oper­a­tional voltage Ue
            240 / 415 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Max oper­ating voltage
            440 V
          • Rated impulse with­stand voltage
            6000 V
          • Minimum threshold voltage (Ue min)
            12 V
          Elec­tric current
          • Rated current
            1 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            7.5 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • min/maxi threshold value of the DC magnetic oper­a­tion
            7 / 15 In
          • min/maxi threshold value of the DC thermal oper­a­tion
            1.13 / 1.45 In
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            15 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            15 kA
          • Rated short circuit breaking capa­city Icn under 240V AC according IEC 60898-1
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
            15 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            1.34 A
          • Rating current -20°C
            1.32 A
          • Rating current -15°C
            1.29 A
          • Rating current -10°C
            1.26 A
          • Rating current -5°C
            1.23 A
          • Rating current 0°C
            1.2 A
          • Rating current 5°C
            1.17 A
          • Rating current 10°C
            1.14 A
          • Rating current 25°C
            1.04 A
          • Rating current 30°C
            1 A
          • Rating current 35°C
            0.96 A
          • Rating current 40°C
            0.92 A
          • Rating current 45°C
            0.88 A
          • Rating current 50°C
            0.84 A
          • Rating current 55°C
            0.8 A
          • Rating current 60°C
            0.75 A
          • Rating current 65°C
            0.7 A
          • Rating current 70°C
            0.64 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1.1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Maximum power loss per pole according to the product standard
            3 W
          • Total power loss under IN
            0.13 W
          • Power loss per pole at In
            0.13 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            Yes
          • Suit­able for flush-­mounting
            Yes
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 25 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 35 mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 35 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 25 mm²
          • Down­stream cage clamp delivery status
            closed
          • Upstream cage clamp delivery status
            opened
          Equip­ment
          • Can be access­or­ized
            Yes
          Stand­ards
          • Standard text
            EN 60898-1
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -25…80 °C
          temper­atur
          • Temper­ature of calib­ra­tion
            30 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image NCN101  | Hager

            Product Image NCN101

          • ProductECDeclaration

            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            Declaration

            PDF
            464 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            Declaration

            PDF
            305 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            Declaration

            PDF
            710 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            UKCA Declaration of Conformity

            PDF
            653 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            Declaration

            PDF
            689 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            EU Declaration of Conformity

            PDF
            650 KB
            Image EU Declaration of conformity for NCN101  | Hager

            EU Declaration of conformity for NCN101

            Declaration

            PDF
            786 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for NCN101  | Hager

            Product environmental profile for NCN101

            PDF
            432 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            NCN102 - MCB 1P 10kA C-2A 1M
            NCN102
            MCB 1P 10kA C-2A 1M
          • 2
            NCN104 - MCB 1P 10kA C-4A 1M
            NCN104
            MCB 1P 10kA C-4A 1M
          • 3
            NCN106 - MCB 1P 10kA C-6A 1M
            NCN106
            MCB 1P 10kA C-6A 1M
          • 4
            NCN110 - MCB 1P 10kA C-10A 1M
            NCN110
            MCB 1P 10kA C-10A 1M
          • 5
            NCN116 - MCB 1P 10kA C-16A 1M
            NCN116
            MCB 1P 10kA C-16A 1M

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group