1 pole, NCN, Curve C, 10 000 A / 15 kA
Filter
Category
-
MCBs
- MCBs MU, MT, 6kA
- MCBs MCN, MBN, 6kA
- MCBs NCN, NBN
- 1 pole, NCN, Curve C, 10 000 A / 15 kA
- 2 pole, NCN, Curve C, 10 000 A / 15 kA
- 3 pole, NCN, Curve C, 10 000 A / 15 kA
- 4 pole, NCN, Curve C, 10 000 A / 15 kA
- 1 pole, NBN, Curve B, 10 000 A / 15 kA
- 2 pole, NBN, Curve B, 10 000 A / 15 kA
- 3 pole, NBN, Curve B, 10 000 A / 15 kA
- 4 pole, NBN, Curve B, 10 000 A / 15 kA
- MCBs HLF, HLE, 10kA
- RCCBs
- Auxiliaries and Accessories
- Fork Insulated Busbars and Accessories
- Motor Starters
- HRC Fuse Carriers
- Surge Protection Devices
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
Login to create a product list
You need to be logged into your myHager account to create product lists