MCB 3P 10kA B-16A 3M • NBN316 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Wiring Accessories and Building Automation
              • European Standards Wiring Accessories
                • gallery
                • Berker B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker R.1 / R.3 / R.8
                • Berker Serie 1930 / Glass / R.classic
                • Berker Integro
                • Berker - Light Controls
                • Berker - Blind/Shutter Controls
                • Berker - Communication and Multimedia
              • Building Automation
                • KNX System (via ETS)
                • KNX Easy
              • Lighting Control
                • Motion and Presence Detectors
                • Dimmers
                • HVAC
              • Energy Management
                • Electrical Vehicles Charging Stations
            • Energy Distribution
              • Protection Devices
                • MCBs
                • RCCBs
                • Auxiliaries and Accessories
                • Fork Insulated Busbars and Accessories
                • Motor Starters
                • HRC Fuse Carriers
                • Surge Protection Devices
              • Power, Control and Signaling
                • Switch Disconnectors
                • Contactors
                • Modular Changeover Switch
                • Indicator Lights
                • Push Buttons
                • Modular Devices
              • Main Incomers
                • HW ACBs
                • h3 MCCBs
                • h3+ MCCBs
                • Earth Leakage Relays and Torroids
                • Load Break Switches
              • Final Distribution Boards
                • Golf
                • Volta
                • Vector
                • Vega D
              • Energy Counting and Measurement
                • Energy Meters
                • Measuring
            • Cable Management
              • Residential Trunking
                • Plinth Systems
              • Office Trunking
                • Underfloor trunking system
              • Enclosure Trunking
                • Cable ducting system
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • MCBs
          • MCBs NCN, NBN
          • 3 pole, NBN, Curve B, 10 000 A / 15 kA
          • NBN316
          Image  NBN316 of the product Hager | Hager Turkey
          Image  NBN316 of the product Hager | Hager Turkey
          Image  NBN316 of the product Hager | Hager Turkey

          MCB 3P 10kA B-16A 3M

          NBN316

          Image  NBN316 of the product Hager | Hager Turkey
          Image  NBN316 of the product Hager | Hager Turkey
          Image  NBN316 of the product Hager | Hager Turkey
          • MCBs

          MCB 3P 10kA B-16A 3M NBN316

          EAN
          3250614614026
          Packaging
          4 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            without neutral
          • Number of protected poles
            3
          • Number of poles
            3 P
          • Type of pole
            3 P
          • Curve
            B
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            3
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            10 kA
          • Rated oper­a­tional voltage Ue
            400 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            6000 V
          • Minimum threshold voltage (Ue min)
            12 V
          Elec­tric current
          • Rated current
            16 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            7.5 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            3 / 5 In
          • min/maxi threshold value of the DC magnetic oper­a­tion
            4 / 7 In
          • min/maxi threshold value of the DC thermal oper­a­tion
            1.13 / 1.45 In
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            3 kA
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            10 kA
          • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
            10 kA
          • Rated short circuit breaking capa­city Icn under 240V AC according IEC 60898-1
            10 kA
          • Rated short circuit breaking capa­city Icn under 415V AC according IEC 60898-1
            10 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            20.27 A
          • Rating current -20°C
            19.92 A
          • Rating current -15°C
            19.56 A
          • Rating current -10°C
            19.2 A
          • Rating current -5°C
            18.83 A
          • Rating current 0°C
            18.45 A
          • Rating current 5°C
            18.07 A
          • Rating current 10°C
            17.67 A
          • Rating current 15°C
            17.27 A
          • Rating current 20°C
            16.86 A
          • Rating current 25°C
            16.43 A
          • Rating current 30°C
            16 A
          • Rating current 35°C
            15.48 A
          • Rating current 40°C
            14.94 A
          • Rating current 45°C
            14.38 A
          • Rating current 50°C
            13.8 A
          • Rating current 55°C
            13.19 A
          • Rating current 60°C
            12.56 A
          • Rating current 65°C
            11.89 A
          • Rating current 70°C
            11.18 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1.1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            52.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            8.27 W
          • Power loss per pole at In
            2.8 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            Yes
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 25mm²
          • Connec­tion cross-sect. rigid cable
            1 / 35mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 35 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 25 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            EN 60898-1
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -25…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            PD

          Downloads

          • Images

            Images may be subject to copyright

            Image NBN316  | Hager

            Product Image NBN316

          • ProductECDeclaration

            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            Declaration

            PDF
            464 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            Declaration

            PDF
            305 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            Declaration

            PDF
            710 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            UKCA Declaration of Conformity

            PDF
            653 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            Declaration

            PDF
            689 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            EU Declaration of Conformity

            PDF
            650 KB
            Image EU Declaration of conformity for NBN316  | Hager

            EU Declaration of conformity for NBN316

            Declaration

            PDF
            786 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for NBN316  | Hager

            Product environmental profile for NBN316

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for NBN316  | Hager

            Product environmental profile for NBN316

            PDF
            432 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            NBN306 - MCB 3P 10kA B-6A 3M
            NBN306
            MCB 3P 10kA B-6A 3M
          • 2
            NBN310 - MCB 3P 10kA B-10A 3M
            NBN310
            MCB 3P 10kA B-10A 3M
          • 3
            NBN320 - MCB 3P 10kA B-20A 3M
            NBN320
            MCB 3P 10kA B-20A 3M
          • 4
            NBN325 - MCB 3P 10kA B-25A 3M
            NBN325
            MCB 3P 10kA B-25A 3M
          • 5
            NBN332 - MCB 3P 10kA B-32A 3M
            NBN332
            MCB 3P 10kA B-32A 3M

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group