MCB 3P 6kA C-25A 3M • MCN325 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • MCBs
  • MCBs MCN, MBN, 6kA
  • 3 pole, MCN, Curve C, 6kA
  • MCN325

MCB 3P 6kA C-25A 3M

MCN325

  • MCBs

MCB 3P 6kA C-25A 3M MCN325

EAN
3250614311475
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    3
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated current
    25 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    7 / 15 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    31.5 A
  • Rating current -20°C
    31 A
  • Rating current -15°C
    30.5 A
  • Rating current -10°C
    29.9 A
  • Rating current -5°C
    29.3 A
  • Rating current 0°C
    28.8 A
  • Rating current 5°C
    28.2 A
  • Rating current 10°C
    27.6 A
  • Rating current 15°C
    26.9 A
  • Rating current 20°C
    26.3 A
  • Rating current 25°C
    25.7 A
  • Rating current 30°C
    25 A
  • Rating current 35°C
    24.3 A
  • Rating current 40°C
    23.5 A
  • Rating current 45°C
    22.7 A
  • Rating current 50°C
    21.9 A
  • Rating current 55°C
    21.1 A
  • Rating current 60°C
    20.2 A
  • Rating current 65°C
    19.3 A
  • Rating current 70°C
    18.3 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    10.1 W
  • Power loss per pole at In
    3.5 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 25mm²
  • Connec­tion cross-sect. rigid cable
    1 / 35mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Images

    Images may be subject to copyright

    Image MCN325  | Hager

    Product Image MCN325

  • ProductECDeclaration

    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    EU Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    Declaration

    PDF
    468 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    Declaration

    PDF
    410 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    UKCA Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    Declaration

    PDF
    305 KB
    Image EU Declaration of conformity for MCN325  | Hager

    EU Declaration of conformity for MCN325

    Declaration

    PDF
    535 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MCN325  | Hager

    Product environmental profile for MCN325

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MCN325  | Hager

    Product environmental profile for MCN325

    PEP_Hager_MCN116_EN_1772013

    PDF
    365 KB
    Image Product environmental profile for MCN325  | Hager

    Product environmental profile for MCN325

    PDF
    377 KB
  • ProductROHS

    Image Pollutant guidelines for MCN325  | Hager

    Pollutant guidelines for MCN325

    RoHS declaration MCN325 (english)

    PDF
    32 KB
    Image Pollutant guidelines for MCN325  | Hager

    Pollutant guidelines for MCN325

    REACH declaration MCN325 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    MCN300 - MCB 3P 6kA C-0.5A 3M
    MCN300
    MCB 3P 6kA C-0.5A 3M
  • 2
    MCN301 - MCB 3P 6kA C-1A 3M
    MCN301
    MCB 3P 6kA C-1A 3M
  • 3
    MCN302 - MCB 3P 6kA C-2A 3M
    MCN302
    MCB 3P 6kA C-2A 3M
  • 4
    MCN304 - MCB 3P 6kA C-4A 3M
    MCN304
    MCB 3P 6kA C-4A 3M
  • 5
    MCN306 - MCB 3P 6kA C-6A 3M
    MCN306
    MCB 3P 6kA C-6A 3M

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group