MCB 3P 6kA C-1A 3M • MCN301 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • MCBs
  • MCBs MCN, MBN, 6kA
  • 3 pole, MCN, Curve C, 6kA
  • MCN301
Image  MCN301 of the product Hager | Hager Turkey
Image  MCN301 of the product Hager | Hager Turkey
Image  MCN301 of the product Hager | Hager Turkey

MCB 3P 6kA C-1A 3M

MCN301

Image  MCN301 of the product Hager | Hager Turkey
Image  MCN301 of the product Hager | Hager Turkey
Image  MCN301 of the product Hager | Hager Turkey
  • MCBs

MCB 3P 6kA C-1A 3M MCN301

EAN
3250614311383
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    3
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated current
    1 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    7 / 15 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    1.4 A
  • Rating current -20°C
    1.4 A
  • Rating current -15°C
    1.3 A
  • Rating current -10°C
    1.3 A
  • Rating current -5°C
    1.3 A
  • Rating current 0°C
    1.2 A
  • Rating current 5°C
    1.2 A
  • Rating current 10°C
    1.2 A
  • Rating current 15°C
    1.1 A
  • Rating current 20°C
    1.1 A
  • Rating current 25°C
    1 A
  • Rating current 30°C
    1 A
  • Rating current 35°C
    1 A
  • Rating current 40°C
    0.9 A
  • Rating current 45°C
    0.8 A
  • Rating current 50°C
    0.8 A
  • Rating current 55°C
    0.7 A
  • Rating current 60°C
    0.6 A
  • Rating current 65°C
    0.6 A
  • Rating current 70°C
    0.4 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    4.3 W
  • Power loss per pole at In
    1.5 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 25mm²
  • Connec­tion cross-sect. rigid cable
    1 / 35mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Images

    Images may be subject to copyright

    Image MCN301  | Hager

    Product Image MCN301

  • ProductECDeclaration

    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    EU Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    Declaration

    PDF
    468 KB
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    UKCA Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN301  | Hager

    EU Declaration of conformity for MCN301

    Declaration

    PDF
    535 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MCN301  | Hager

    Product environmental profile for MCN301

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MCN301  | Hager

    Product environmental profile for MCN301

    PEP_Hager_MCN116_EN_1772013

    PDF
    365 KB
    Image Product environmental profile for MCN301  | Hager

    Product environmental profile for MCN301

    PDF
    377 KB
  • ProductROHS

    Image Pollutant guidelines for MCN301  | Hager

    Pollutant guidelines for MCN301

    RoHS declaration MCN301 (english)

    PDF
    32 KB
    Image Pollutant guidelines for MCN301  | Hager

    Pollutant guidelines for MCN301

    REACH declaration MCN301 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    MCN300 - MCB 3P 6kA C-0.5A 3M
    MCN300
    MCB 3P 6kA C-0.5A 3M
  • 2
    MCN302 - MCB 3P 6kA C-2A 3M
    MCN302
    MCB 3P 6kA C-2A 3M
  • 3
    MCN304 - MCB 3P 6kA C-4A 3M
    MCN304
    MCB 3P 6kA C-4A 3M
  • 4
    MCN306 - MCB 3P 6kA C-6A 3M
    MCN306
    MCB 3P 6kA C-6A 3M
  • 5
    MCN310 - MCB 3P 6kA C-10A 3M
    MCN310
    MCB 3P 6kA C-10A 3M

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group