Flexible slotted panel trunking Polyamid halogenfree 40mm Länge=0,5m light grey M5693
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
FlexibleYes
-
Side wall configurationSlotted
-
Current leak stableYes
-
Length500 mm
-
Slot width8 mm
-
Tongue width4.5 mm
-
Lid shapenone
-
Colourlight grey
-
MaterialPolyamid (PA)
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWith base punching
-
Fixing typebottom punching
-
Number of wires 1,5 mm² - 40% filling degree81
-
Internal/useful cross section620 mm²
-
Number of wires 2,5 mm² - 40% filling degree53
-
Number of wires 1,0 mm² - 40% filling degree101
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Ambient temperature-25…90 °C
Downloads
-
Images
Images may be subject to copyright
Product Image M5693
-
ProductBimDXF
DXF Models für M5693
DXF1 MB -
ProductBimStep
STEP models for M5693
STP2 MB -
ProductTechnicalDrawing
Technical drawing for M5693
Product drawing
PDF454 KB -
ProductROHS
Pollutant guidelines for M5693
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M5693
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com