Fuse switch vert. size 1 3p M12 • LVSG1CPX | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Switch Discon­nectors
          • NH switch discon­nectors
          • Vertical type
          • LVSG1CPX
          Image  LVSG1CPX of the product Hager | Hager Turkey
          Image  LVSG1CPX of the product Hager | Hager Turkey
          Image  LVSG1CPX of the product Hager | Hager Turkey

          NH-Fuse-switch vertical design LV size 1 185mm 3pole M12

          LVSG1CPX

          Image  LVSG1CPX of the product Hager | Hager Turkey
          Image  LVSG1CPX of the product Hager | Hager Turkey
          Image  LVSG1CPX of the product Hager | Hager Turkey
          • Switch Discon­nectors

          NH-Fuse-switch vertical design LV size 1 185mm 3pole M12 LVSG1CPX

          EAN
          4049857124817
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            3 P
          • Type of pole
            3 P
          Config­ur­a­tion
          • Distance between rail centre, 40 mm
            No
          • Distance between rail centre, 50 mm
            No
          • Distance between rail centre, 60 mm
            No
          • Distance between rail centre, 100 mm
            No
          • Distance between rail centre, 185 mm
            Yes
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            690 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            1000 V
          • Rated impulse with­stand voltage
            12 kV
          Elec­tric current
          • Cut off current
            120 kA
          • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
            250 A
          • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
            250 A
          • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
            250 A
          • Rated current
            250 A
          • Rated short-­time with­stand current 1s
            10 kA
          • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
            120 kA
          • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
            100 kA
          • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
            250 A
          • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
            250 A
          • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
            200 A
          • Conven­tional free air thermal current with Trennmesser and std. cross section
            320 A
          • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
            250 A
          • Accept­able current rating with AC22 category B
            250 A
          • Accept­able current rating with AC23 category B
            250 A
          • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
            120 kA
          Elec­tric current / temper­ature
          • Rating current 40°C
            250 A
          • Rating current 45°C
            237.5 A
          • Rating current 50°C
            225 A
          • Rating current 55°C
            212.5 A
          • Rating current 60°C
            200 A
          • Rating current 65°C
            187.5 A
          • Rating current 70°C
            175 A
          Fuse
          • Fuse Size
            NH1
          Dimen­sions
          • Depth of installed product
            190 mm
          • Height of installed product
            671 mm
          • Length
            671 mm
          • Width of installed product
            100 mm
          • Width of the busbars
            5 / 10 mm
          • Busbar distance
            185 mm
          Power
          • Total power loss under IN
            27 W
          • Loss power at full load
            96 W
          • Maximum Power loss of the Fuse-Link installed in device
            23 W
          • Dissip­ated energy in cable
            50.44 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            200
          • Number of mech­an­ical oper­a­tions
            1400
          • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
            1600
          Mater­ials
          • Copper weight of the product
            1699 g
          • Silver weight of the product
            2.18 g
          Install­a­tion, mounting
          • Tight­ening torque
            32Nm
          • Torque at mounting on busbar
            32 Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            35 - 300mm²
          • Connec­tion cross-sect. rigid cable
            35 - 300mm²
          • Type of connec­tion
            Screw connec­tion
          Stand­ards
          • Rated duties according to IEC 60947-1 4.3.4
            Continuous oper­a­tion
          • Oper­a­tion of switching devices according to IEC 60947-1 2.4
            depending manual oper­a­tion (of a mech­an­ical switching device)
          • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
            AC-23B
          • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
            AC-22B
          • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
            AC-21B
          • European directive WEEE
            concerned
          • Standard cross section according to IEC 60947-1 Tables 9 and 10
            120 mm²
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -25…55 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Stor­age/trans­port temper­ature
            -40…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image LVSG1CPX  | Hager

            Product Image LVSG1CPX

          • Instruction manual

            Image Instruction manuals for LVSG1CPX  | Hager

            Instruction manuals for LVSG1CPX

            PDF
            5 MB
            Image Instruction manuals for LVSG1CPX  | Hager

            Instruction manuals for LVSG1CPX

            Montageanelitung NH1-3 3-polig

            PDF
            5 MB
            Image Instruction manuals for LVSG1CPX  | Hager

            Instruction manuals for LVSG1CPX

            Installation manual for weber.vertigroup 3-pole switchable

            PDF
            4 MB
          • Declaration of conformity

            Image EU Declaration of conformity for LVSG1CPX  | Hager

            EU Declaration of conformity for LVSG1CPX

            PDF
            317 KB
            Image EU Declaration of conformity for LVSG1CPX  | Hager

            EU Declaration of conformity for LVSG1CPX

            PDF
            317 KB
            Image EU Declaration of conformity for LVSG1CPX  | Hager

            EU Declaration of conformity for LVSG1CPX

            PDF
            294 KB
          • RoHS report

            Image Pollutant guidelines for LVSG1CPX  | Hager

            Pollutant guidelines for LVSG1CPX

            REACH 1907/2006 declaration Hager Switzerland

            PDF
            1 MB
            Image Pollutant guidelines for LVSG1CPX  | Hager

            Pollutant guidelines for LVSG1CPX

            REACH declaration LVSG1CPX (english)

            PDF
            32 KB
            Image Pollutant guidelines for LVSG1CPX  | Hager

            Pollutant guidelines for LVSG1CPX

            RoHS declaration LVSG1CPX (english)

            PDF
            33 KB
          • PEP document

            Image Product environmental profile for LVSG1CPX  | Hager

            Product environmental profile for LVSG1CPX

            PEP_Hager_HAGE-00633-V01.01-EN

            PDF
            243 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            LVS0060SP - NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
            LVS0060SP
            NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
          • 2
            LVS00100SP - NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
            LVS00100SP
            NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
          • 3
            LVSG00SP - NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
            LVSG00SP
            NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
          • 4
            LVSG2CPZ - NH Fuse-switch vertical design LV size 2 185mm 3pole M12
            LVSG2CPZ
            NH Fuse-switch vertical design LV size 2 185mm 3pole M12
          • 5
            LVSG3CPZ - NH Fuse-switch vertical design LV size 3 185mm 3pole M12
            LVSG3CPZ
            NH Fuse-switch vertical design LV size 3 185mm 3pole M12

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group