Fuse switch vert. size 00 185 1P M8   • LVSG00SE | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Switch Discon­nectors
  • NH switch discon­nectors
  • Vertical type
  • LVSG00SE

NH Fuse-Switch vertical design LV size 00 185mm 1pole M8

LVSG00SE

  • Switch Discon­nectors

NH Fuse-Switch vertical design LV size 00 185mm 1pole M8 LVSG00SE

EAN
4049857199860
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    1 P
Config­ur­a­tion
  • Distance between rail centre, 40 mm
    No
  • Distance between rail centre, 50 mm
    No
  • Distance between rail centre, 60 mm
    No
  • Distance between rail centre, 100 mm
    No
  • Distance between rail centre, 185 mm
    Yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • Rated impulse with­stand voltage
    8 kV
Elec­tric current
  • Cut off current
    120 kA
  • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
    160 A
  • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
    160 A
  • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
    160 A
  • Rated current
    160 A
  • Rated short-­time with­stand current 1s
    5 kA
  • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
    120 kA
  • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
    100 kA
  • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
    160 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
    160 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
    160 A
  • Conven­tional free air thermal current with Trennmesser and std. cross section
    220 A
  • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
    160 A
  • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
    120 kA
Elec­tric current / temper­ature
  • Rating current 40°C
    160 A
  • Rating current 45°C
    152 A
  • Rating current 50°C
    144 A
  • Rating current 55°C
    136 A
  • Rating current 60°C
    128 A
  • Rating current 65°C
    120 A
  • Rating current 70°C
    112 A
Fuse
  • Fuse Size
    NH00
Dimen­sions
  • Depth of installed product
    177 mm
  • Height of installed product
    672 mm
  • Length
    672 mm
  • Width of installed product
    50 mm
  • Busbar distance
    185 mm
Power
  • Total power loss under IN
    22 W
  • Loss power at full load
    58 W
  • Maximum Power loss of the Fuse-Link installed in device
    12 W
  • Dissip­ated energy in cable
    38.46 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    200
  • Number of mech­an­ical oper­a­tions
    1400
  • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
    1600
Mater­ials
  • Copper weight of the product
    800 g
  • Silver weight of the product
    1.37 g
Install­a­tion, mounting
  • Tight­ening torque
    14Nm
  • Torque at mounting on busbar
    14 Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    2,5 / 95mm²
  • Connec­tion cross-sect. rigid cable
    2,5 / 95mm²
  • Type of connec­tion
    screw
Stand­ards
  • Rated duties according to IEC 60947-1 4.3.4
    Continuous oper­a­tion
  • Oper­a­tion of switching devices according to IEC 60947-1 2.4
    depending manual oper­a­tion (of a mech­an­ical switching device)
  • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
    AC-23B
  • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
    AC-22B
  • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
    AC-22B
  • European directive WEEE
    concerned
  • Standard cross section according to IEC 60947-1 Tables 9 and 10
    70 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -40…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image LVSG00SE  | Hager

    Product Image LVSG00SE

  • Instruction manual

    Image Instruction manuals for LVSG00SE  | Hager

    Instruction manuals for LVSG00SE

    PDF
    3 MB
    Image Instruction manuals for LVSG00SE  | Hager

    Instruction manuals for LVSG00SE

    Montageanleitung 00/185 1-polig Bh

    PDF
    3 MB
    Image Instruction manuals for LVSG00SE  | Hager

    Instruction manuals for LVSG00SE

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for LVSG00SE  | Hager

    EU Declaration of conformity for LVSG00SE

    EU Declaration of Conformity

    PDF
    772 KB
    Image EU Declaration of conformity for LVSG00SE  | Hager

    EU Declaration of conformity for LVSG00SE

    EU Declaration of Conformity

    PDF
    772 KB
  • RoHS report

    Image Pollutant guidelines for LVSG00SE  | Hager

    Pollutant guidelines for LVSG00SE

    RoHS declaration LVSG00SE (english)

    PDF
    33 KB
    Image Pollutant guidelines for LVSG00SE  | Hager

    Pollutant guidelines for LVSG00SE

    REACH declaration LVSG00SE (english)

    PDF
    32 KB
  • PEP document

    Image Product environmental profile for LVSG00SE  | Hager

    Product environmental profile for LVSG00SE

    PEP_Hager_HAGE-00632-V01.01-EN

    PDF
    251 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    LVS0060SP - NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
    LVS0060SP
    NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
  • 2
    LVS00100SP - NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
    LVS00100SP
    NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
  • 3
    LVSG00SP - NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
    LVSG00SP
    NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
  • 4
    LVSG2CPZ - NH Fuse-switch vertical design LV size 2 185mm 3pole M12
    LVSG2CPZ
    NH Fuse-switch vertical design LV size 2 185mm 3pole M12
  • 5
    LVSG3CPZ - NH Fuse-switch vertical design LV size 3 185mm 3pole M12
    LVSG3CPZ
    NH Fuse-switch vertical design LV size 3 185mm 3pole M12

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group