Flexible slotted panel trunking halogenfree 10mm Länge = 250mm light grey L2212
EAN
4012740111713
Packaging
40 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleYes
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height10 mm
-
Length250 mm
-
Trunking width10 mm
-
Slot width8 mm
-
Tongue width4.5 mm
Cover, door
-
Lid shapenone
Materials
-
Colourlight grey
-
MaterialPolyamid (PA)
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeselfadhesive and bottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree8
-
Internal/useful cross section100 mm²
-
Number of wires 2,5 mm² - 40% filling degree5
-
Number of wires 1,0 mm² - 40% filling degree10
Standards
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
temperatur
-
Ambient temperature-25…90 °C
Downloads
-
Images
Images may be subject to copyright
Product Image L2212
-
ProductROHS
Pollutant guidelines for L2212
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L2212
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com