Slotted panel trunking halogenfree HA7 100x80mm light grey HA7100080
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
FlexibleNo
-
Side wall configurationSlotted
-
Current leak stableYes
-
Trunking height100 mm
-
Length2000 mm
-
Trunking width80 mm
-
Slot width6 mm
-
Tongue width6.5 mm
-
Lid shapeloose
-
RAL colourRAL 7035 - Light grey
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
-
Number of wires 1,5 mm² - 40% filling degree272
-
Internal/useful cross section6738 mm²
-
Number of wires 2,5 mm² - 40% filling degree195
-
Number of wires 1,0 mm² - 40% filling degree378
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Fireproof classificationM1
-
Ambient temperature-25…90 °C
Downloads
-
Images
Images may be subject to copyright
Product Image HA7100080
-
ProductBimStep
STEP models for HA7100080
Step Model HA7100080
STP1 MB -
ProductDataSheet
Product data sheets for HA7100080
Product sheet for slotted trunking system HA7 in English
PDF380 KB -
ProductROHS
Pollutant guidelines for HA7100080
RoHS declaration HA7100080 (english)
PDF33 KBPollutant guidelines for HA7100080
REACH declaration HA7100080 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com