Encl., NewVegaD, 1137x550x182mm,144 mod. • FU62AN | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Vega D
  • vega D flush and surface enclos­ures
  • Flush enclos­ures, partially equipped, without door, high depth
  • FU62AN
Image  FU62AN of the product Hager | Hager Turkey
Image  FU62AN of the product Hager | Hager Turkey
  • Vega D

Enclosure, NewVegaD, 1137x550x182mm, 144 modules, flush-mounted, to complete FU62AN

EAN
3250612710812
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure, NewVegaD, 1137x550x182mm, 144 modules, flush-mounted, to complete

FU62AN

Image  FU62AN of the product Hager | Hager Turkey
Image  FU62AN of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    with terminals
  • Number of modules
    144
Elec­tric current
  • Rated current
    160 A
Dimen­sions
  • Inser­tion depth
    110 mm
  • Depth of installed product
    182 mm
  • Internal depth
    110 mm
  • Height of installed product
    1137 mm
  • Install­a­tion height
    1137 mm
  • Width of installed product
    600 mm
  • Thick­ness of side­wall material
    1 mm
  • Built-in width
    550 mm
Cover, door
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    powder­-­coated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    4
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    6
  • Quantity of section in width
    2
  • Quantity of rails
    4
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    2
  • Exten­sion possible
    No
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image FU62AN  | Hager

    Product Image FU62AN

  • Instruction manual

    Image Instruction manuals for FU62AN  | Hager

    Instruction manuals for FU62AN

    PDF
    11 MB
  • Installation handbook

    Image Installation handbooks for FU62AN  | Hager

    Installation handbooks for FU62AN

    PDF
    11 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FU62AN  | Hager

    EU Declaration of conformity for FU62AN

    Declaration

    PDF
    190 KB
  • RoHS report

    Image Pollutant guidelines for FU62AN  | Hager

    Pollutant guidelines for FU62AN

    RoHS declaration FU62AN (english)

    PDF
    33 KB
    Image Pollutant guidelines for FU62AN  | Hager

    Pollutant guidelines for FU62AN

    REACH declaration FU62AN (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    FU42AN - Enclosure, NewVegaD, 837x550x182mm, 96 modules, flush-mounted, to complete
    FU42AN
    Enclosure, NewVegaD, 837x550x182mm, 96 modules, flush-mounted, to complete
  • 2
    FU52AN - Enclosure, NewVegaD, 987x550x182mm, 120 modules, flush-mounted, to complete
    FU52AN
    Enclosure, NewVegaD, 987x550x182mm, 120 modules, flush-mounted, to complete
  • 3
    FU72AN - Enclosure, NewVegaD, 1287x550x182mm, 168 modules, flush-mounted, to complete
    FU72AN
    Enclosure, NewVegaD, 1287x550x182mm, 168 modules, flush-mounted, to complete

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group