Enclosure, NewVegaD, 837x550x182mm, 96 modules, flush-mounted, to complete FU42AN

EAN
3250612710799
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Module
    with terminals
  • Number of modules
    96
Elec­tric current
  • Rated current
    160 A
Dimen­sions
  • Inser­tion depth
    110 mm
  • Depth of installed product
    182 mm
  • Internal depth
    110 mm
  • Height of installed product
    837 mm
  • Install­a­tion height
    837 mm
  • Width of installed product
    600 mm
  • Width in divi­sion units
    24
  • Thick­ness of side­wall material
    1 mm
  • Built-in width
    550 mm
Cover, door
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Cover type
    none / closed
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • Type of surface treat­ment
    powder­-­coated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    4
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    2
  • Quantity of rails
    2
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    2
  • Exten­sion possible
    No
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No