![](https://hager.com/en-tr/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Enclosure, NewVegaD, 987x550x182mm, 120 modules, flush-mounted, to complete FU52AN
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Modulewith terminals
-
Number of modules120
-
Rated current160 A
-
Insertion depth110 mm
-
Depth of installed product182 mm
-
Internal depth110 mm
-
Height of installed product987 mm
-
Installation height987 mm
-
Width of installed product600 mm
-
Width in division units24
-
Thickness of sidewall material1 mm
-
Built-in width550 mm
-
Cover typeWith Notch
-
Door lockingwithout
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
-
Suitable for outdoor useNo
-
Number of conduit inlets4
-
Enclosure typeDistributor empty cabinet
-
Number of rows5
-
Quantity of section in width2
-
Quantity of rails3
-
Can be accessorizedYes
-
Number of openings for flange plates2
-
Extension possibleNo
-
Earthing terminal blockNo
-
Neutral terminal blockNo
-
Signal passing doorNo
-
European directive WEEEnot concerned
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Images
Images may be subject to copyright
Product Image FU52AN
-
ProductNotice
Instruction manuals for FU52AN
6LE000070B
PDF11 MB -
Installation handbook
Installation handbooks for FU52AN
6LE007135C
PDF11 MB -
ProductECDeclaration
EU Declaration of conformity for FU52AN
Declaration
PDF190 KB -
ProductROHS
Pollutant guidelines for FU52AN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FU52AN
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com