Remote Control Dimmer universal 500W EVN002

EAN
3250617573931
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of order
    Push button
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~ +10%/-15%
Fuse
  • Fuse
    with elec­tronic short-­cir­cuit and over­load protec­tion
Dimen­sions
  • Depth of installed product
    62 mm
  • Height of installed product
    85 mm
  • Install­a­tion height
    0 / 1000 m
  • Width of installed product
    35 mm
  • Width of rail mounted device (RMD)
    2 modules
Length
  • Max distance to switches
    50 mm
Power
  • Dimmable conven­tional trans­formers
    500 VA
  • Halogen switching capa­city 230V
    500 W
  • Power consumed
    4.5 W
  • Power consump­tion (oper­a­tion)
    4.5 W
  • Power consump­tion (standby)
    0.2 W
  • Incan­des­cent bulb power
    500 W
  • Total power loss under IN
    0.2 W
  • Conven­tional trans­formers
    500 VA
  • Elec­tronic trans­formers
    500 W
Cover, door
  • Surface cover
    Other
Mater­ials
  • Surface appear­ance
    matt
Fluor­es­cent bulbs control
  • Dimmable energy-saving lamps
    100 W
  • Lighting power fluo­com­pact lamps with built-in ballast
    100 W
LED control
  • Quantity of dimmable, 230 V retrofit LED lamps
    max. 10
  • Max number of LED/CFL lamps
    10
  • Dimmable 230 V LED lamps
    100 W
  • Power LED
    100 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    500 W
  • 230 V incan­des­cent lamps and halogen lamps
    500 W
Install­a­tion, mounting
  • Fixing type
    With claws
  • Mounting type
    din-Rail
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 6mm²
  • Type of load
    universal
  • Conductor cross-sec­tion (flex­ible)
    1.5…6 mm²
  • Conductor cross-sec­tion (rigid)
    1.5…6 mm²
  • Connec­tion
    Connec­tion for non-il­lu­min­ated push-but­tons
Cable
  • Load cable length
    max. 50 m
Equip­ment
  • Type of dimmer
    No
  • Dimming prin­ciple
    auto­matic load detec­tion
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -20…50 °C
  • Stor­age/trans­port temper­ature
    -20…50 °C
Instruc­tions
  • Inform­a­tion text
    Only for use with dimmable lamps!