Presence det. 360° mono DALI/DSI black • EE816B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Motion and Pres­ence Detectors
  • Indoor pres­ence detectors
  • PIR 360 degree
  • EE816B
  • Motion and Pres­ence Detectors

Presence detector 360° monobloc DALI/DSI black EE816B

EAN
3250617579599
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Presence detector 360° monobloc DALI/DSI black

EE816B

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    Without
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    360 °
  • Frontal detecting distance
    7 m
  • Side detecting distance
    6 m
Mater­ials
  • Material
    plastic
Lighting control
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Connec­tion
  • Type of load
    24 DALI/ DSI ballasts
Settings
  • Response value sens­it­ivity adjustable
    No
Equip­ment
  • Remote control­lable
    EE807, EE808
  • Angle of hori­zontal detec­tion
    360 °

Downloads

  • Images

    Images may be subject to copyright

    Image EE816B  | Hager

    Product Image EE816B

  • PEP document

    Image Product environmental profile for EE816B  | Hager

    Product environmental profile for EE816B

    PDF
    315 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    EE815 - Presence detector 360° monobloc, flush mounted, white
    EE815
    Presence detector 360° monobloc, flush mounted, white
  • 2
    EE816 - Presence detector 360° monobloc DALI/DSI, flush mounted
    EE816
    Presence detector 360° monobloc DALI/DSI, flush mounted
  • 3
    EE815B - Presence detector 360° monobloc, flush mounted, black
    EE815B
    Presence detector 360° monobloc, flush mounted, black

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group