Presence detector 360° monobloc, flush mounted, white EE815
EAN
3250617579193
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Functioncan only be used as individual unit
-
Operating modeoperating modes: semiautomatic, automatic, teach-in, day, corridor, office, test mode
Compatibility
-
Extension uniton push-button (NO), extension units can be switched on and off by retriggering
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~ +10%/-15%
Dimensions
-
Dimensions (Ø x H)78 x 70 mm
-
Installation opening Ø60…63 mm
-
Recommended installation height2.5…3.5 m
-
Installation wall thickness10…28 mm
Power
-
Halogen switching capacity 230V2300 W
-
Max. power with fluo uncompensated lamps1000 W
-
Incandescent bulb power2300 W
-
Maximum power per output for low-voltage halogen lamps with conv. transformer1500 W
-
Conventional transformers1500 VA
-
Electronic transformers1500 W
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle360 °
-
Detection field Ø, on floor≈ 7 m
-
Detection field Ø, at desk height≈ 5 m
Materials
-
Colourwhite
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
-
Brightness measurement range5 / 1000 Lux
Fluorescent bulbs control
-
Energy-saving lamps23 x 23 W
-
Compact fluorescent lamps23 x 23 VA
-
Fluorescent lamps parallel compensated1000 VA
LED control
-
230V LED lamps23 x 23 W
-
LEDwith red and green acknowledge/receive LED
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Maximum Mounting Height4 m
-
Installation modewith spring clips for ceiling installation
Connection
-
Conductor cross-section (flexible)0.5…1.5 mm²
-
Conductor cross-section (rigid)0.5…1.5 mm²
-
Connection terminalsaccording to IEC 60669-1
-
Type of connectionwith screw terminals
Settings
-
Response value sensitivity adjustableNo
-
Delay time, adjustable1 mn…1 h
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
Equipment
-
Remote controllableEE807, EE808
Standards
-
General standardsIEC 60669-2-1
Safety
-
Protection classisol.class II
Use conditions
-
Operating temperature-10…45 °C
-
Energy-savingenergy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Images
Images may be subject to copyright
Product Image EE815
-
ProductNotice
Instruction manuals for EE815
PDF2 MBInstruction manuals for EE815
PDF4 MB -
Technical information
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for EE815
Declaration
PDF128 KB -
ProductEnvironmentProfile
Product environmental profile for EE815
PDF315 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com