Presence detector 360° monobloc black • EE815B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Motion and Pres­ence Detectors
  • Indoor pres­ence detectors
  • PIR 360 degree
  • EE815B
  • Motion and Pres­ence Detectors

Presence detector 360° monobloc, flush mounted, black EE815B

EAN
3250617579582
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Presence detector 360° monobloc, flush mounted, black

EE815B

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Frequency
    50/60 Hz
Power
  • Halogen switching capa­city 230V
    2300 W
  • Max. power with fluo uncom­pensated lamps
    1000 W
  • Incan­des­cent bulb power
    2300 W
  • Maximum power per output for low-­voltage halogen lamps with conv. trans­former
    1500 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Lighting control
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Settings
  • Response value sens­it­ivity adjustable
    No
Equip­ment
  • Remote control­lable
    EE807, EE808

Downloads

  • Images

    Images may be subject to copyright

    Image EE815B  | Hager

    Product Image EE815B

  • Instruction manual

    Image Instruction manuals for EE815B  | Hager

    Instruction manuals for EE815B

    PDF
    4 MB
    Image Instruction manuals for EE815B  | Hager

    Instruction manuals for EE815B

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for EE815B  | Hager

    EU Declaration of conformity for EE815B

    Declaration

    PDF
    128 KB
  • PEP document

    Image Product environmental profile for EE815B  | Hager

    Product environmental profile for EE815B

    PDF
    315 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    EE815 - Presence detector 360° monobloc, flush mounted, white
    EE815
    Presence detector 360° monobloc, flush mounted, white
  • 2
    EE816 - Presence detector 360° monobloc DALI/DSI, flush mounted
    EE816
    Presence detector 360° monobloc DALI/DSI, flush mounted
  • 3
    EE816B - Presence detector 360° monobloc DALI/DSI black
    EE816B
    Presence detector 360° monobloc DALI/DSI black

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group