Slotted panel trunking made of PVC BA7A 80x25mm grey BA7A80025
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
FlexibleNo
-
Side wall configurationSlotted
-
Current leak stableYes
-
Trunking height80 mm
-
Length2000 mm
-
Trunking width25 mm
-
Slot width6 mm
-
Tongue width6.5 mm
-
Lid shapeloose
-
Colourstone grey
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
-
Number of wires 1,5 mm² - 40% filling degree56
-
Internal/useful cross section1485 mm²
-
Number of wires 2,5 mm² - 40% filling degree40
-
Number of wires 1,0 mm² - 40% filling degree78
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Fireproof classificationM1
-
Ambient temperature-5…60 °C
Downloads
-
Images
Images may be subject to copyright
Product Image BA7A80025
-
ProductBimStep
STEP models for BA7A80025
Step Model BA7A80025
STP1 MB -
ProductROHS
Pollutant guidelines for BA7A80025
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BA7A80025
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com