SOCKET OUTLET Integro BRO • 941852501 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Socket outlets
  • Socket outlet (SCHUKO)
  • 941852501

SCHUKO socket outlet, with screw terminals, Integro module inserts, brown matt

941852501

Image  941852501 of the product Hager | Hager Turkey
  • Berker Integro

SCHUKO socket outlet, with screw terminals, Integro module inserts, brown matt 941852501

EAN
4011334240433
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Install­a­tion depth, flush-­mounted boxes
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    brown
  • Surface appear­ance
    matt
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing (order no. 91853), frame with hinged lid (imprint "IP44") and contact protec­tion box.

Downloads

  • Images

    Images may be subject to copyright

    Image 941852501  | Hager

    Product Image 941852501

  • ProductECDeclaration

    Image EU Declaration of conformity for 941852501  | Hager

    EU Declaration of conformity for 941852501

    PDF
    310 KB
    Image EU Declaration of conformity for 941852501  | Hager

    EU Declaration of conformity for 941852501

    Declaration

    PDF
    160 KB
    Image EU Declaration of conformity for 941852501  | Hager

    EU Declaration of conformity for 941852501

    UKCA-Declaration of conformity

    PDF
    226 KB
  • ProductROHS

    Image Pollutant guidelines for 941852501  | Hager

    Pollutant guidelines for 941852501

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 941852501  | Hager

    Pollutant guidelines for 941852501

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    9418505 - SCHUKO socket outlet, with screw terminals, Integro module inserts, black matt
    9418505
    SCHUKO socket outlet, with screw terminals, Integro module inserts, black matt
  • 2
    841852501 - SCHUKO socket outlet, screw terminals, Integro module inserts, brown matt
    841852501
    SCHUKO socket outlet, screw terminals, Integro module inserts, brown matt
  • 3
    841852502 - SCHUKO socket outlet, screw terminals, Integro module inserts, polar white matt
    841852502
    SCHUKO socket outlet, screw terminals, Integro module inserts, polar white matt
  • 4
    841852505 - SCHUKO socket outlet, screw terminals, Integro module inserts, anthracite matt
    841852505
    SCHUKO socket outlet, screw terminals, Integro module inserts, anthracite matt
  • 5
    841852506 - SCHUKO socket outlet, screw terminals, Integro module inserts, grey matt
    841852506
    SCHUKO socket outlet, screw terminals, Integro module inserts, grey matt

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group