SCHUKO socket outlet, with screw terminals, Integro module inserts, black matt 9418505
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Designaccording to DIN 49440
-
Number of modules1
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50 Hz
-
Rated current16 A
-
Rated current16 A
-
Installation depth, flush-mounted boxes32 mm
-
CoverCentral cover plate
-
Colour of design lineblack
-
Colourblack
-
Surface appearancematt
-
Metallic colourNo
-
Installation modewithout spreader claws
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw terminals
-
Differentiation characteristic 3 - Saleswith screw terminals
-
IK protection code against mecanical impacts05
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionwithout enhanced contact protection
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing (order no. 91853), frame with hinged lid (imprint "IP44") and contact protection box.
Downloads
-
Images
Images may be subject to copyright
Product Image 9418505
-
ProductECDeclaration
EU Declaration of conformity for 9418505
Declaration
PDF311 KBEU Declaration of conformity for 9418505
Declaration of conformity
PDF305 KB -
ProductROHS
Pollutant guidelines for 9418505
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 9418505
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com