SCHUKO socket outlet, screw terminals, Integro module inserts, anthracite matt 841852505

EAN
4011334241782
Packaging
200 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    Screwed
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material
    other
  • Surface appear­ance
    matt
  • Metallic colour
    No
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw terminals
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure