SCHUKO sock. outl., enh. cont. prot., screw term, Int. module inserts, pw matt 841952502
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Designaccording to DIN 49440
-
Number of modules1
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
-
Rated current16 A
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Metallic colourNo
-
Installation modefor 4-hole screw fastening
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw terminals
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
-
Differentiation characteristic 3 - SalesScrew terminals
-
IK protection code against mecanical impactsIK02
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Pure ; Berker Integro Flow ; Berker Integro Module inserts ; Berker Integro Classic
Downloads
-
Images
Images may be subject to copyright
Product Image 841952502
-
ProductECDeclaration
EU Declaration of conformity for 841952502
Declaration of conformity
PDF305 KBEU Declaration of conformity for 841952502
Declaration
PDF311 KB -
ProductROHS
Pollutant guidelines for 841952502
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 841952502
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com