SCHUKO socket outlet, with screw terminals, Int. module inserts, anthracite matt 941852505

EAN
4011334240556
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Install­a­tion depth, flush-­mounted boxes
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    anthra­cite
  • Surface appear­ance
    matt
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing (order no. 91853), frame with hinged lid (imprint "IP44") and contact protec­tion box.