![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white 80143329
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
With room temperature controllerYes
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; Orientation LED can be controlled via object ; brightness value of the status LED for day/nighttime operation preset, status LED for day/nighttime operation can be controlled via object ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, temperature setpoint adjustment, operating mode changeover
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons3
-
Bus current consumption (data transfer)max. 20 mA
-
Labelling field length (W x H)56.4 x 17 mm
-
Height58.7 mm
-
Width58.7 mm
-
Power consumption, KNX≈ 150 mW
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Colour of design linepolar white
-
Colour independent of design linespolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
-
Material familyPlastic
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Supported configuration modessystem
-
Bus connection includedNo
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 3gang
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker Q.1/Q.3
-
Secondary design line(s)KNX, Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
-
Special note textUse only in conjunction with bus coupling unit 8004 00 01!
Downloads
-
Images
Images may be subject to copyright
Product Image 80143329
-
ProductNotice
Instruction manuals for 80143329
PDF1 MB -
ProductETSBase
Product-Database ETS for 80143329
ETS4-ETS5 - KNX Database for KNX Push Button xgang
KNXPROD1 MB -
ProductApplicationDescription
Application guides ETS / easy link for 80143329
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80143329
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80143329
Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 80143329
Declaration
PDF323 KBEU Declaration of conformity for 80143329
Declaration
PDF318 KBEU Declaration of conformity for 80143329
PDF245 KB -
ProductROHS
Pollutant guidelines for 80143329
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 80143329
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com