TS Sensor IBC Stat Conf 3-Gang Glass Alu • 75643134 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker TS Sensor
          • 3-gang with ther­mo­stat (integ­rated bus coupler)
          • 75643134
          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al. 75643134

          EAN
          4011334319375
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.

          75643134

          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          Image  75643134 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Func­tion
            with valve protec­tion func­tion ; for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions
          • Oper­ating mode
            controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Oper­a­tion
            oper­a­tion by gently touching the sensor surfaces on the white LED
          • Indic­a­tion / display
            LED display with symbol display ; display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
          • Button / push-button
            with 2 addi­tional display sensor surfaces
          Connectivity
          • Encoding
            with button blocking func­tion
          Voltage
          • Voltage
            oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion) ; separate auxil­iary power supply needed
          Dimen­sions
          • Depth
            37.7 mm
          • Depth
            5.7 mm
          • Dimen­sions (W x H x D)
            86 x 160 x 5.7 mm
          • Height
            160 mm
          • Width
            86 mm
          Power
          • Current consump­tion
            23 mA
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            Yes
          Mater­ials
          • Colour of labelling
            105,105,105
          • Colour of design line
            glass aluminium
          • Material family
            Glass
          LED control
          • LED
            with blue oper­a­tion LED and 6 white status LEDs
          Install­a­tion, mounting
          • Install­a­tion mode
            for vertical mounting
          Connec­tion
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Para­met­erisa­tion
            single and two push-button oper­a­tion para­met­eris­able ; end customer display scope para­met­eris­able
          Scope of delivery
          • Bus connec­tion included
            Yes
          Accessories included
          • Adapters
            with adapter ring for dismant­ling protec­tion and shadow gap form­a­tion
          • Matching products
            for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
          Equip­ment
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Type of config­ur­a­tion
            Laser­druck
          • Heating
            for heating and/or cooling mode with/without auxil­iary step
          • Control
            for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            Display
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            integ­rated bus coup­ling unit
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Temper­ature
            addi­tional connec­tion for external temper­ature sensor ; temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object
          • Energy effi­ciency class
            IV (2%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Main design line
            KNX - Berker TS Sensor - configured
          • Secondary design line(s)
            Berker TS Sensor ; KNX
          Instruc­tions
          • Inform­a­tion text
            Only suit­able for KNX.

          Downloads

          • Images

            Images may be subject to copyright

            Image 75643134  | Hager

            Product Image 75643134

          • Instruction manual

            Image Instruction manuals for 75643134  | Hager

            Instruction manuals for 75643134

            Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)

            PDF
            522 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 75643134  | Hager

            EU Declaration of conformity for 75643134

            Declaration of Conformity

            PDF
            281 KB
            Image EU Declaration of conformity for 75643134  | Hager

            EU Declaration of conformity for 75643134

            Declaration of Conformity

            PDF
            278 KB
          • RoHS report

            Image Pollutant guidelines for 75643134  | Hager

            Pollutant guidelines for 75643134

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 75643134  | Hager

            Pollutant guidelines for 75643134

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            75643030 - KNX glass sensor 3g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh.
            75643030
            KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, p.wh.
          • 2
            75643034 - KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
            75643034
            KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, al.
          • 3
            75643035 - KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
            75643035
            KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
          • 4
            75643039 -
            75643039
            Glass sensor, 3-gang, with thermosta Be
          • 5
            75643130 - KNX glass sensor 3g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh.
            75643130
            KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, p.wh.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group