![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75643039
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
With room temperature controllerYes
-
Functionwith valve protection function
-
With LED indicationYes
-
Number of buttons0
-
Operationoperation by gently touching the sensor surfaces on the white LED
-
Depth5.7 mm
-
Depth5.7 mm
-
Dimensions (W x H x D)86 x 160 x 5.7 mm
-
Height160 mm
-
Width86 mm
-
Current consumption23 mA
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayYes
-
Colour of design lineglass polar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialglass
-
Type of surface treatmentTampography
-
Material familyGlass
-
LEDwith blue operation LED and 6 white status LEDs
-
Installation modefor vertical mounting
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedYes
-
Adapterswith adapter ring for dismantling protection and shadow gap formation
-
Matching productsfor glass frames in the same "style" for additional applications, see the Design line B.7, for additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Controlfor individual single room temperature control, for continuous (PI) or switched (2-point) control
-
Protection index IPIP20
-
Operating temperature-5…45 °C
-
Temperatureadditional connection for external temperature sensor, temperature measurement via internal temperature sensor or external communication object
-
Energy efficiency classIV (2%)
-
Application, usageKNX - operating systems
-
Main design lineKNX - Berker TS Sensor
-
Secondary design line(s)Berker TS Sensor, KNX
-
Information textOnly suitable for KNX.
Downloads
-
Images
Images may be subject to copyright
Product Image 75643039
-
ProductNotice
Instruction manuals for 75643039
Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)
PDF522 KB -
ProductETSBase
Product-Database ETS for 75643039
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)
VD47 MBProduct-Database ETS for 75643039
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)
VD46 MBProduct-Database ETS for 75643039
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)
VD46 MBProduct-Database ETS for 75643039
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)
VD47 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75643039
Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com