KNX glass sensor 3g thermostat, display, intg bus coupl. ,KNX-TS sensor, p.wh. 75643030
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerYes
-
Functionwith valve protection function ; for switch, push-button, dimmer, blind and thermostat functions
-
Operating modecontroller operating modes: comfort, standby, night and frost/heat protection mode
-
With LED indicationYes
-
Number of buttons0
-
Operationoperation by gently touching the sensor surfaces on the white LED
-
Indication / displayLED display with symbol display ; display of operating mode, controller lockout, room/outside temperature, time (clock required)
-
Button / push-buttonwith 2 additional display sensor surfaces
-
Encodingwith button blocking function
-
Voltageoperation with non-choked output of KNX voltage supply possible (pay attention to current consumption) ; separate auxiliary power supply needed
-
Depth37.7 mm
-
Depth5.7 mm
-
Dimensions (W x H x D)86 x 160 x 5.7 mm
-
Height160 mm
-
Width86 mm
-
Current consumption23 mA
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayYes
-
Colour of design lineglass polar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Material familyGlass
-
LEDwith blue operation LED and 6 white status LEDs
-
Installation modefor vertical mounting
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Parameterisationsingle and two push-button operation parameterisable ; end customer display scope parameterisable
-
Bus connection includedYes
-
Adapterswith adapter ring for dismantling protection and shadow gap formation
-
Matching productsfor glass frames in the same "style" for additional applications, see the Design line B.7 ; for additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Heatingfor heating and/or cooling mode with/without auxiliary step
-
Controlfor individual single room temperature control ; control parameter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control
-
Differentiation characteristic 2 - SalesDisplay
-
Differentiation characteristic 3 - Salesintegrated bus coupling unit
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-5…45 °C
-
Temperatureadditional connection for external temperature sensor ; temperature measurement via internal temperature sensor or external communication object
-
Energy efficiency classIV (2%)
-
Application, usageKNX - operating systems
-
Main design lineKNX - Berker TS Sensor
-
Secondary design line(s)Berker TS Sensor ; KNX
-
Information textOnly suitable for KNX.
Downloads
-
Images
Images may be subject to copyright
Product Image 75643030
-
ProductNotice
Instruction manuals for 75643030
Manual for 75642xx-75643xx - Touch-/glass sensor 2gang, 3gang with room thermostat (EN, 2013-09)
PDF522 KB -
ProductETSBase
Product-Database ETS for 75643030
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)
VD46 MBProduct-Database ETS for 75643030
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)
VD47 MBProduct-Database ETS for 75643030
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2012-12)
VD47 MBProduct-Database ETS for 75643030
KNX Database (from ETS3) for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (2014-01)
VD46 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75643030
Application description ETS for 756420xx-756430xx - Glass sensor/Touch sensor with thermostat (EN, 2009-01)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 75643030
Declaration of Conformity
PDF278 KBEU Declaration of conformity for 75643030
Declaration of Conformity
PDF281 KB -
ProductROHS
Pollutant guidelines for 75643030
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75643030
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com