![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SCHUKO sock. outl. w. hing. cov. a. enh. cont. prot., Q.x, alu velvety, lacq. 47516074
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
-
Number of modules1
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
-
Rated current16 A
-
Hinged coverswith hinged cover that falls back
-
CoverCentral cover plate
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Materialthermoplastic
-
Surface appearancevelvety
-
Metallic colourYes
-
Installation modewith spreader claws
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
-
Differentiation characteristic 2 - Salesenhanced contact protection
-
IK protection code against mecanical impacts02
-
Protection index IPIP20
-
Protectionenhanced contact protection VDE 0620-1
-
With enhanced contact protectionYes
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 47516074
-
ProductECDeclaration
EU Declaration of conformity for 47516074
PDF451 KB -
ProductROHS
Pollutant guidelines for 47516074
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47516074
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com