BMO VGA-PCB R.1 SCHW • 3315412045 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Multi­media outlets
  • VGA outlet
  • 3315412045

VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy

3315412045

  • Berker R.1 / R.3 / R.8

VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy 3315412045

EAN
4011334367208
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Plug type
    S-VGA compat­ible
  • Connectors / jacks
    with 15pole D-sub­mini­ature jack (front)
Frequency
  • Frequency range video
    max. 160 MHz
Screen
  • Resol­u­tion
    max. 1280 x 1024 px
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Material for printing
    PC-PMA black
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Conductor cross-sec­tion
    max. 1.5 mm²
  • Type of connec­tion
    with screw-in lift terminals for connec­tion to 15-core VGA cable
Settings
  • Shading para­meter
    R1_czarny
  • Laser para­meter
    R1_schwarz
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
  • Supporting plate / Supporting ring
    with supporting ring
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instruc­tions
  • Inform­a­tion text
    For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74

Downloads

  • Images

    Images may be subject to copyright

    Image 3315412045  | Hager

    Product Image 3315412045

  • ProductNotice

    Image Instruction manuals for 3315412045  | Hager

    Instruction manuals for 3315412045

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315412045  | Hager

    Instruction manuals for 3315412045

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for 3315412045  | Hager

    Pollutant guidelines for 3315412045

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315412045  | Hager

    Pollutant guidelines for 3315412045

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    3315402045 - VGA soc. out., R.1/R.3, black glossy
    3315402045
    VGA soc. out., R.1/R.3, black glossy
  • 2
    3315402089 - VGA soc. out., R.1/R.3, p. white glossy
    3315402089
    VGA soc. out., R.1/R.3, p. white glossy
  • 3
    3315412089 - VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
    3315412089
    VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group