VGA soc. out., R.1/R.3, black glossy 3315402045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith straight outlet
-
Plug typeS-VGA compatible
-
Connectors / jackswith 15pole D-subminiature jack (front)
-
Insertion depth12 mm
-
Frequency range videomax. 160 MHz
-
Resolutionmax. 1280 x 1024 px
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Installation modewithout spreader claws ; for screw fastening
-
Type of connectionwith backside jack for connecting to pre-assembled VGA cable
-
Connectionwith 15pole D-subminiature double jack
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringwith supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
-
Information textFor connecting PCs, notebooks, etc. to display devices such as monitors (including LCD monitors) and projectors. ; Observe the instructions of the cable and device manufacturers for maximum VGA cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092 ; Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74
Downloads
-
Images
Images may be subject to copyright
Product Image 3315402045
-
ProductNotice
Instruction manuals for 3315402045
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315402045
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315402045
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315402045
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com