BMO VGA R.1 P-W • 3315402089 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
      • Solutions
      • Energy distribution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Cable management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Conn­ected homes
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Energy management
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Room solution
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • Wiring acce­s­s­ories
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
      • See All
    • Inspiration and knowledge
      Learning
      We'll support you thro­ught your learning journey
      Visit
      • Inspiration and knowledge
      • Documentation
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • Learning
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • References
        Learning
        We'll support you thro­ught your learning journey
        Visit
      • See All
    • Support
      Contact
      We are ready to support you with your projects and requests.
      Get support
      • Support
      • Contact us
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • FAQ
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • Closest partner
        Contact
        We are ready to support you with your projects and requests.
        Get support
      • See All
    • About us
      Sustainability
      Our path towards a more sustain­able future
      More info
      • About us
      • Sustainability
        Sustainability
        Our path towards a more sustain­able future
        More info
      • News
        Sustainability
        Our path towards a more sustain­able future
        More info
      • Social media presence
        Sustainability
        Our path towards a more sustain­able future
        More info
      • See All
    • See all the categories
    Account
    • Catalog
    • Wiring Accessories and Building Auto­ma­tion
    • European Stand­ards Wiring Accessories
    • Berker R.1 / R.3 / R.8
    • Multi­media outlets
    • VGA outlet
    • 3315402089
    Image  3315402089 of the product Hager | Hager Turkey
    Image  3315402089 of the product Hager | Hager Turkey

    VGA soc. out., R.1/R.3, p. white glossy

    3315402089

    Image  3315402089 of the product Hager | Hager Turkey
    Image  3315402089 of the product Hager | Hager Turkey
    • Berker R.1 / R.3 / R.8

    VGA soc. out., R.1/R.3, p. white glossy 3315402089

    EAN
    4011334367178
    Packaging
    10 PCEs

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Outlet
      with straight outlet
    • Plug type
      S-VGA compat­ible
    • Connectors / jacks
      with 15pole D-sub­mini­ature jack (front)
    Dimen­sions
    • Inser­tion depth
      12 mm
    Frequency
    • Frequency range video
      max. 160 MHz
    Screen
    • Resol­u­tion
      max. 1280 x 1024 px
    Mater­ials
    • Colour of labelling
      105,105,105
    • Colour of design line
      polar white
    • RAL colour
      RAL 9010 - Pure white
    • Material for printing
      ASA polar white
    Install­a­tion, mounting
    • Install­a­tion mode
      without spreader claws ; for screw fastening
    Connec­tion
    • Type of connec­tion
      with back­side jack for connecting to pre-assembled VGA cable
    • Connec­tion
      with 15pole D-sub­mini­ature double jack
    Settings
    • Shading para­meter
      R1_biały
    • Laser para­meter
      R1_weiß
    Equip­ment
    • Type of config­ur­a­tion
      Laser­druck
    • Supporting plate / Supporting ring
      with supporting ring
    Safety
    • REACH conform
      Yes
    • RoHS conform
      Yes
    Iden­ti­fic­a­tion
    • Applic­a­tion, usage
      Commu­nic­a­tion tech­no­logy
    • Main design line
      Berker R.1/R.3/R.8
    • Secondary design line(s)
      Berker R.1 ; Berker R.3 ; Berker R.8
    Instruc­tions
    • Inform­a­tion text
      For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74

    Downloads

    • Images

      Images may be subject to copyright

      Image 3315402089  | Hager

      Product Image 3315402089

    • ProductNotice

      Image Instruction manuals for 3315402089  | Hager

      Instruction manuals for 3315402089

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

      PDF
      3 MB
      Image Instruction manuals for 3315402089  | Hager

      Instruction manuals for 3315402089

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

      PDF
      3 MB
    • ProductROHS

      Image Pollutant guidelines for 3315402089  | Hager

      Pollutant guidelines for 3315402089

      RoHS-declaration 2023-10-20 (english)

      PDF
      33 KB
      Image Pollutant guidelines for 3315402089  | Hager

      Pollutant guidelines for 3315402089

      REACH-declaration 2023-10-20 (english)

      PDF
      32 KB
    More documentation
    • To have the REACH certificate for this product,

      please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

    Accessories optional

    See more

    Discover more of this product range

      3
    • 1
      3315402045 - VGA soc. out., R.1/R.3, black glossy
      3315402045
      VGA soc. out., R.1/R.3, black glossy
    • 2
      3315412045 - VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy
      3315412045
      VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy
    • 3
      3315412089 - VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
      3315412089
      VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy

    Products and solutions

    • Products catalogue
    • Wiring accessories
    • Building automation
    • Energy distribution
    • Energy management
    • Cable management
    • References projects

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability

    © 2023 Ha­ger Group