Thermostat, NO contact, centre plate, time-control, Q.1/Q.3, ant. velv., lacq. 20446086
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
FunctionOperating hours meter or energy consumption display adjustable ; with access protection ; with valve protection function ; timer for changing the temperature by the hour ; with frost protection function
-
Slide switchwith switchover manual/automatic mode
-
With cooling functionYes
-
Operationoperating languages are adjustable: German, English, Dutch or French
-
Indication / displaylarge, backlight display with text display
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50 Hz
-
Switching current10 mA ... 10 (4) A
-
Switching current at cos φ = 0.6max. 4 A
-
Insertion depth25 mm
-
Power consumption≈ 1.2 W
-
Lithium cell power reserve [years]≈ 10
-
Sensorwith integrated temperature sensor
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Installation modewithout spreader claws
-
Type of connectionwith screw terminals
-
Connectionwith additional connection for external floor temperature sensor/remote sensor
-
Floor temperature setting range10…40 °C
-
Room temperature setting range5…30 °C
-
Programsholiday programme with date activation
-
Programming3 blocks of days: Mon-Fri, Sat-Sun, Mon-Sun ; programmable with operating unit removed ; max. 9 switching times per weekday ; 3 preset time programmes, individually adjustable
-
Timewith automatic summer-/winter time switching (can be switched off)
-
Switching temperature difference≈ 0.5 K
-
Heatingwith self-teaching heating curve ; for underfloor heating control using room and/or floor temperature possible ; for room and floor heaters ; for heating or cooling mode
-
Controlcontrol process PWM or 2-point (on/off) can be selected ; PWM cycle time and hysteresis (for two-point control) settable
-
Valve drivestype of actuator (currentless closed/open) adjustable
-
Differentiation characteristic 2 - SalesTime-controlled
-
REACH conformYes
-
RoHS conformYes
-
Temperaturetemperature control range adjustable
-
Energy efficiency classIV (2%)
-
Application, usageHVAC control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 20446086
-
ProductNotice
Instruction manuals for 20446086
Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)
PDF536 KBInstruction manuals for 20446086
Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)
PDF971 KB -
ProductECDeclaration
EU Declaration of conformity for 20446086
Declaration of Conformity
PDF156 KBEU Declaration of conformity for 20446086
Declaration of Conformity
PDF155 KB -
ProductROHS
Pollutant guidelines for 20446086
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 20446086
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com