![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Thermostat, NC contact, centre plate, rocker switch, R.1/R.3, p. white glossy 20302089
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Switchingwith on/off switch and indicator LED for "on"
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50 Hz
-
Rated surge voltage4 kV
-
Inductive load at cos φ = 0.6max. 4 A
-
Switching current "Heating" at cos φ = 0.64 A
-
Heating switching current10 A
-
Switching current10 A
-
Range of temperatures5 / 30 °C
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialPlastic/metal
-
Installation modewithout spreader claws
-
Type of connectionwith screw terminals
-
Connectionwith separate connection for night lowering
-
Night lowering≈ 4 K
-
Switching temperature difference≈ 0.5 K
-
Controlsetting knob with temperature range limitation
-
Valve drivese.g. for valve drives closed in de-energised state
-
Differentiation characteristic 1 - Saleswith rocker switch
-
Degree of contamination2
-
Energy efficiency classI (1%)
-
Temperature5…30 °C
-
Application, usageHVAC control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
-
Special note textNote: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
Downloads
-
Images
Images may be subject to copyright
Product Image 20302089
-
ProductNotice
Instruction manuals for 20302089
Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2012-11)
PDF2 MBInstruction manuals for 20302089
Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2020-11)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 20302089
Declaration of Conformity
PDF268 KBEU Declaration of conformity for 20302089
Declaration of Conformity
PDF270 KB -
ProductROHS
Pollutant guidelines for 20302089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 20302089
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com