![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Neon lamp unit N terminal, light control, grey 1675
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch and on/off switch, 2-pole, 10 AX, for rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808
-
Rated current1 mA
-
Colour independent of design linesGrey
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
-
ApplicationBarrier-free application, Light control
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Light control, ACCESSORIES
-
Special note textRefer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textWhen several neon lamp units are used, the lamp current may result in malfunctioning of the relay/pulse relay. Remedy: Carry along a neutral conductor or connect a capacitor 230 V (1 µF per 10 mA neon lamp current) in parallel with the coil.
Downloads
-
Images
Images may be subject to copyright
Product Image 1675
-
ProductECDeclaration
EU Declaration of conformity for 1675
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 1675
Declaration
PDF165 KBEU Declaration of conformity for 1675
Declaration
PDF152 KBEU Declaration of conformity for 1675
Declaration
PDF155 KB -
ProductROHS
Pollutant guidelines for 1675
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 1675
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com