Rocker 2gang, clearlens, R.1/R.3, black glossy 16272045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
-
Colour of design lineblack
-
Colourblack
-
Surface appearanceglossy
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons ; for rockers switches
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith clear lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Downloads
-
Images
Images may be subject to copyright
Product Image 16272045
-
ProductECDeclaration
EU Declaration of conformity for 16272045
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16272045
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16272045
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com