![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker imprinted arrows symbol, R.1/R.3, black glossy 16202005
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: group push-button, 1gang
-
Colour of design lineblack
-
Colourblack
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
Surface appearanceglossy
-
Installation modeclamp fastening
-
ApplicationBlind control
-
Application, usageKNX - operating systems
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Downloads
-
Images
Images may be subject to copyright
Product Image 16202005
-
ProductECDeclaration
EU Declaration of conformity for 16202005
Declaration of conformity
PDF222 KB -
ProductROHS
Pollutant guidelines for 16202005
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16202005
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com