Centre plate with installation opening Ø 22.5 mm, R.1/R.3, polar white glossy 14322089
EAN
4011334367086
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
Material for printingASA polar white
-
Surface appearanceglossy
Installation, mounting
-
Installation apertureaccording to IEC 60947-5-1
-
Cut-outwith cut-out dia. 22.5 mm
-
Installation modewithout spreader claws
Settings
-
Shading parameterR1_biały
-
Laser parameterR1_weiß
Equipment
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageSecurity and safety systems ; Communication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Downloads
-
Images
Images may be subject to copyright
Product Image 14322089
-
ProductROHS
Pollutant guidelines for 14322089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14322089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com