Centre plate for FCC soc. out. 2gang, R.1/R.3/R.classic, black glossy 14092045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith 45° oblique outlet
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Installation modefor screw fastening
-
Connector boxfor 2gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.classic
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Series R.classic
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 14092045
-
ProductECDeclaration
EU Declaration of conformity for 14092045
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 14092045
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14092045
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com