![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate dust prot. slider, R.1/R.3, black glossy 11702045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
Material for printingPC-PMA black
-
Installation modefor screw fastening
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting device, 1gang, order no. 4540 .. and 454201, see Communication/Multimedia Technology
-
Differentiation characteristic 1 - SalesLabelling field
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1, Berker R.3, Berker R.8
Downloads
-
Images
Images may be subject to copyright
Product Image 11702045
-
ProductECDeclaration
EU Declaration of conformity for 11702045
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 11702045
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11702045
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com