Centre plate 2 dust prot. sliders, R.1/R.3, black glossy 11812045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Installation modefor screw fastening
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting devices, 2gang, order no. 4541 ..and 454202 see Communication/Multimedia Technology
-
Differentiation characteristic 1 - SalesLabelling field
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 11812045
-
ProductECDeclaration
EU Declaration of conformity for 11812045
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 11812045
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11812045
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com