Frame l. cut-out, B.3, al. red/p. white matt, al. anodised 13093022
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonfor KNX push-buttons
-
Depth9.5 mm
-
Height137.1 mm
-
Width91 mm
-
Number of sockets1
-
Colour of design linealuminium red/polar white
-
Colourred
-
Colourred
-
RAL colourRAL 3003 - Ruby red
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
-
Material / surfacemetal, aluminum profile
-
Type of surface treatmentAnodised
-
Installation modefor vertical mounting, clamp fastening
-
Protection index IPIP20
-
Main design lineBerker B.3
Downloads
-
Images
Images may be subject to copyright
Product Image 13093022
-
ProductECDeclaration
EU Declaration of conformity for 13093022
Declaration
PDF253 KB -
ProductEnvironmentProfile
Product environmental profile for 13093022
PDF397 KB -
ProductROHS
Pollutant guidelines for 13093022
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 13093022
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com