Frame 5gang, R.1, orange trans./p. white glossy, acrylic 10152339
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height365.2 mm
-
Width81.2 mm
-
Number of sockets5
-
Design lines special coloursorange transparent/polar white
-
Colourorange
-
Colourlight orange
-
RAL colourRAL 2003 - Pastel orange
-
Material / workmanshipacrylic
-
Materialacrylic
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting, clamp fastening
-
Protection index IPIP20
-
Main design lineBerker R.1
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
-
Information textNot suitable for water-protected, flush-mounted installation IP44.
Downloads
-
Images
Images may be subject to copyright
Product Image 10152339
-
ProductECDeclaration
EU Declaration of conformity for 10152339
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 10152339
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10152339
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com