Frame 2gang, B.3, al. brown/ant. matt, al. anodised 10123001
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth11.7 mm
-
Height152.5 mm
-
Width81.1 mm
-
Number of sockets2
-
Colour of design linealuminium brown/anthracite
-
Colourbrown
-
Colourdark brown
-
RAL colourRAL 8017 - Chocolate brown
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
-
Material / surfacemetal, aluminum profile
-
Type of surface treatmentAnodised
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
Protection index IPIP20
-
Main design lineBerker B.3
Downloads
-
Images
Images may be subject to copyright
Product Image 10123001
-
ProductECDeclaration
EU Declaration of conformity for 10123001
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductEnvironmentProfile
Product environmental profile for 10123001
PDF397 KB -
ProductROHS
Pollutant guidelines for 10123001
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10123001
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com