Berker R.classic frame
We stimulate your emotions with the R.Classic frame: The classic round key series is reinterpreted in a contemporary way with its round radius, four different special materials, and a simple, flat rotary knob design.
Filter
Category
- gallery
- Berker B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker R.1 / R.3 / R.8
-
Berker Serie 1930 / Glass / R.classic
- Socket outlet (SCHUKO)
- Light controls
- Berker Serie 1930 frame
- Berker Glass serie frame
- Berker R.classic frame
- aluminum / black
- aluminum / polar white
- glass, black
- glass, polar white
- plastic, black
- plastic, polar white
- stainless steel / black
- stainless steel / polar white
- Blind control
- Thermostat
- Conventional electronic application module
- Conventional electronic power module
- Centre plate
- Surface installation
- Berker Integro
- Berker - Light Controls
- Berker - Blind/Shutter Controls
- Berker - Communication and Multimedia