The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Motion and pres­ence detectors
    • TRE520
    EAN
    3250617573702
    Packaging
    1 Piece
    • KNX Radio - quick­link
    • Motion and pres­ence detectors
    • See more

    Motion detector radio, with battery, IP55, white TRE520

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector radio, with battery, IP55, white

    TRE520

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Install­a­tion height
      4 - 4 m
    • Recom­mended install­a­tion height
      2.50 - 2.50 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    • Minimal duty cycle
      30 s
    Func­tions
    • Maximal duty cycle
      15 min
    Connectivity
    • With bus system KNX radio
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    Detec­tion
    • Detec­tion angle
      220 - 220
    • Detec­tion angle hori­zontal
      220 - 220
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Colour
      White
    • RAL code
      9010
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, scene call-up upon motion/no motion, Reset func­tion (to factory setting)
    • Install­a­tion mode
      For wall and ceiling mount­ing, corner install­a­tion with adapter
    Reach distance
    • Max. trans­mis­sion range front­ally
      16 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration TRE520
    PDF

    Downloads

    • Image TRE520  | Hager

      Product Image TRE520

    • Product datasheet

      Image Hager Product data sheet TRE520  | Hager

      Hager Product data sheet TRE520

      Motion detector radio, with battery, IP55, white

      PDF
    • Installation manual

      Image Installation manual en-GB, fi-FI 2023-02-21  | Hager

      Installation manual en-GB, fi-FI 2023-02-21

      PDF
      5,26 MB
    • KNX product database

      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      232,75 kB
      Image Logiciel d'application ETS du TRE520  | Hager

      Logiciel d'application ETS du TRE520

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      211,47 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-23

      PDF
      392,28 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145126 - KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
      85145126
      KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
    • 2
      TU402 - 2-channel remote control
      TU402
      2-channel remote control
    • 3
      TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
      TRM694G
      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    • 4
      TRB302B - Module 2 inputs flush mounted 230V KNX QL
      TRB302B
      Module 2 inputs flush mounted 230V KNX QL
    • 5
      85145177 - KNX radio button 1gang quicklink, K.5, al., matt, lacq.
      85145177
      KNX radio button 1gang quicklink, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability